??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7504011 - Analog signal isolator, 2-channel
Bill of material
7504011
Dimension drawing
Product number of the Manufacturer
7504011
Short Description
Analog signal isolator, 2-channel
Long Description
Analog signal isolator, 2-channel, Input circuits: 0/4…20 mA, Output circuits: 0/4…20 mA, Accuracy < 0.1 % of full scale, Complete galvanic isolation, Input reverse-polarity protected, 6.2 mm width, UL: Class1, Div 2, Group A, B, C, D; GOST
EAN
4047101349108
Manufacturer Name
Turck
Manufacturer Type Description
IMS-AI-DLI-22-DLI/L
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models