??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-960 - PROFIBUS fieldbus connector with D-sub male connector 9-pole
Bill of material
750-960
Item-No.
750-960
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 0.5 mm²
Cross section
28 - 20 AWG
Strip length
5 - 6 mm
Height
16.00 mm
Width
54.00 mm
Depth
45.00 mm
Color
lichtgrau
Weight
20.800 g
eCl@ss 7.1
27-24-26-92
Previews
3D
2D
Download CAD models