??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WAGO
Description
750-890 - Controller Modbus TCP 4th generation 2 x ETHERNET Card slot
Bill of material
750-890/025-000
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.70 mm
Width
61.50 mm
Depth
100.00 mm
Color
light gray
Weight
151.700 g
eCl@ss 7.1
27-24-22-07
eCl@ss 8.1
27-24-22-07
Previews
3D
2D
Download CAD models