??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Nov 30, 2021.
Alternative part(s)
Should a replacement part be used?
Selectable products: 4
HELP_VARIABLE
Company
WAGO
Description
750-880 - Ethernet programmable fieldbus coupler 10/100 mbit/s digital and analog signals
Bill of material
750-880/025-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
65.00 mm
Width
62.00 mm
Depth
100.00 mm
Color
lichtgrau
Comment
Weight
g
eCl@ss 7.1
eCl@ss 8.1
27-24-22-07
Filename
Previews
3D
2D
Download CAD models