??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 30 Nov 2021.
Alternative part(s)
Should a replacement part be used?
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
750-880/040-000 - PLC - ETHERNET Programmable Fieldbus Controller 750 series XTR - for eXTReme environmental conditions 32-bit CPU Multitasking
Bill of material
750-880/040-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
65.00 mm
Width
62.00 mm
Depth
100.00 mm
Color
schwarz
Weight
g
Comment
Previews
3D
2D
Download CAD models