??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-823 - Controller Modbus TCP 4th generation 2 x ETHERNET ECO
Bill of material
750-823
Item-No.
750-823
Description
Controller Modbus TCP
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
64.70 mm
Width
49.50 mm
Depth
96.80 mm
Color
light gray
Weight
103.033 g
eCl@ss 7.1
27-24-22-07
eCl@ss 8.1
27-24-22-07
Previews
3D
2D
Download CAD models