??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-8215 - Controller PFC200 2nd Generation 4 x ETHERNET, CAN, CANopen, USB-A light gray
Bill of material
750-8215
Item-No.
750-8215
Description
PFC200 G2 4ETH CAN USB
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.70 mm
Width
112.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
255.600 g
eCl@ss 7.1
27-24-26-07
eCl@ss 8.1
27-24-26-07
Previews
3D
2D
Download CAD models