??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
750-8213/040-010 - Controller PFC200 G2 2x Ethernet, CAN, CANopen extreme
Bill of material
750-8213/040-010
Item-No.
750-8213/040-010
Description
PFC200 G2 2ETH CAN XTR
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
100.00 mm
Width
112.00 mm
Depth
64.70 mm
Color
dark grey
Weight
258.400 g
eCl@ss 7.1
27-24-26-07
eCl@ss 8.1
27-24-26-07
预览
3D
2D
下载CAD模型