??
Catalog navigation
Селекция на CAD модел
Discontinued product
Product discontinued since 31.10.2021 г..
Alternative part(s)
Should a replacement part be used?
Налични продукти: 3
HELP_VARIABLE
Company
WAGO
Description
750-8207 - Controller PFC200 2 x ETHERNET RS-232/-485 Mobile Radio Module
Bill of material
750-8207
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
65.00 mm
Width
103.00 mm
Depth
100.00 mm
Color
light gray
Weight
g
Comment
eCl@ss 7.1
27-24-26-07
eCl@ss 8.1
27-24-26-07
Previews
3D
2D
Сваляне на CAD модели