??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-8110 - Controller PFC100, 2nd Generation, 2 x ETHERNET, ECO
Bill of material
750-8110_HI
Item-No.
750-8110
Description
Controller PFC100
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 1.5 mm²
Cross section
28 - 14 AWG
Strip length
5 - 6 mm
Height
96.80 mm
Width
49.50 mm
Depth
71.90 mm
Color
light gray
Weight
74.900 g
eCl@ss 7.1
27-24-26-07
eCl@ss 8.1
27-24-26-07
Previews
3D
2D
Download CAD models