??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-8102/025-000 - SPS - Controller PFC100 CS 2ETH RS
Bill of material
750-8102/025-000
Item-No.
750-8102/025-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
65.00 mm
Width
62.00 mm
Depth
100.00 mm
Color
light gray
Weight
168.000 g
Comment
CS 2ETH RS/T
Previews
3D
2D
Download CAD models