??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
750-8101 - SPS - Controller PFC100 CS 2ETH
Bill of material
750-8101
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
65.00 mm
Width
62.00 mm
Depth
100.00 mm
Color
light gray
Weight
g
Comment
Previews
3D
2D
Download CAD models