??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-667/000-104 - Fail-safe 4/4 channel digital input/output, 24 VDC, 2 A, Logic, PROFIsafe
Bill of material
750-667/000-104
Item-No.
750-667/000-104
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
24.00 mm
Depth
100.00 mm
Color
yellow
Weight
101.567 g
eCl@ss 7.1
27-24-26-04
eCl@ss 8.1
27-24-26-04
Previews
3D
2D
Download CAD models