??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-652/040-000 - Serial interface RS-232 C / RS-485 configurable 750 series XTR - for eXTReme environmental conditions
Bill of material
750-652/040-000
Item-No.
750-652/040-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 2.5 mm²
Cross section
24 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
schwarz
Weight
49.000 g
Comment
RS-232 / RS-485 frei konfigurierbar / XTR
Previews
3D
2D
Download CAD models