??
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
WAGO
Description
750-651 - TTY INTERFACE 20 mA CURRENT LOOP TTY / 9600 / N / 8 / 1 for DIN 35 rail
Bill of material
750-651/000-001
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
g
Comment
eCl@ss 7.1
27-24-26-08
Previews
3D
2D
Stáhnout CAD model