??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-626/020-002 - Supply Filter, 24 VDC, Higher isolation, Ground Fault Diagnostics
Bill of material
750-626/020-002
Item-No.
750-626/020-002
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 2.5 mm²
Cross section
24 - 14 AWG
Strip length
8 - 9 mm
Height
100.00 mm
Width
12.00 mm
Depth
62.60 mm
Color
lichtgrau
Weight
52.100 g
Previews
3D
2D
Download CAD models