??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
750-623 - Supply module DC 24 V / 5 V - 15 V
Bill of material
750-623
Item-No.
750-623
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
V
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Comment
24 V DC / 5-15 V
Weight
53.768 g
eCl@ss 7.1
27-24-26-10
Previews
3D
2D
Сваляне на CAD модели