??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
750-602/040-000 - Supply module 24 VDC 750 series XTR - for eXTReme environmental conditions passive
Bill of material
750-602/040-000
Item-No.
750-602/040-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 2.5 mm²
Cross section
24 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
schwarz
Weight
44.423 g
Comment
24V DC Einspeisung / XTR
Previews
3D
2D
CAD modeli indir