??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-585/040-000 - 2-Channel Analog Output 0 … 20 mA Intrinsically Safe Extreme
Bill of material
750-585/040-000
Item-No.
750-585/040-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
24.00 mm
Depth
100.00 mm
Color
blue
Weight
92.762 g
Comment
0-20 mA Ex i XTR
eCl@ss 7.1
27-24-26-01
Previews
3D
2D
Download CAD models