??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-562 - 2-Channel analog output module 0 ... 10 V / -10 ... +10 V dc 16 bit
Bill of material
750-562
Item-No.
750-562
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Comment
DC 0 ... 10 V / -10 ... +10 V 16 Bit, konfigurierbar
Weight
50.500 g
eCl@ss 7.1
27-24-26-01
Previews
3D
2D
Download CAD models