??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-528 - 4-channel digital output, 30 VAC/VDC, 2.0 A, Solid-state, isolated
Bill of material
750-528
Item-No.
750-528
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
100.00 mm
Width
12.00 mm
Depth
62.60 mm
Color
light gray
Weight
55.000 g
Comment
AC/DC 30 V / 2 A
eCl@ss 7.1
27-24-26-04
Previews
3D
2D
Download CAD models