??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-508/040-000 - 2-channel digital output module 24 VDC 750 series XTR - for eXTReme environmental conditions short-circuit protected high-side switching with diagnostics
Bill of material
750-508/040-000
Item-No.
750-508/040-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 2.5 mm²
Cross section
24 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
schwarz
Weight
46.948 g
Comment
2DO 24V DC 2.0 A / Diagnose / XTR
Previews
3D
2D
Download CAD models