??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
WAGO
Description
750-495 - 3-phase power measurement module
Bill of material
750-495
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
24.00 mm
Depth
100.00 mm
Color
light gray
Weight
g
Comment
eCl@ss 7.1
27-24-26-05
eCl@ss 8.1
27-24-26-05
Previews
3D
2D
CAD modeli indir