??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
750-483/040-000 - 2-channel analog input 0 ... 30 VDC Differential input Extreme
Bill of material
750-483/040-000
Item-No.
750-483/040-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
black
Weight
47.200 g
Comment
0 ... 30 VDC Differential input / Extreme
eCl@ss 7.1
27-24-26-01
eCl@ss 8.1
27-24-26-01
Previews
3D
2D
Сваляне на CAD модели