??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-471 - 4-channel analog input for Voltage/Current
Bill of material
750-471
Item-No.
750-471
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
67.80 mm
Width
12.00 mm
Depth
100.00 mm
Color
light gray
Weight
50.500 g
eCl@ss 7.1
27-24-26-01
eCl@ss 8.1
27-24-26-01
Previews
3D
2D
Download CAD models