??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-432 - 4-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms
Bill of material
750-432
Item-No.
750-432
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
47.104 g
Comment
24V DC 3.0 ms / 2-Leiter
eCl@ss 7.1
27-24-26-04
Previews
3D
Dimension
2D
Download CAD models