??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-377 - PROFINET IO advanced ECO fieldbus coupler 2-Port-Switch 100 Mbit/s digital, analog and complex signals
Bill of material
750-377
Item-No.
750-377
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 14 AWG
Strip length
5 - 6 mm
Height
65.00 mm
Width
51.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
107.080 g
Comment
PROFINET IO adv. ECO 2-Port
Previews
3D
2D
Download CAD models