??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-363 - Fieldbus Coupler EtherNet/IP 4th generation
Bill of material
750-363
Item-No.
750-363
Description
Fieldbus Coupler EtherNet/IP ECO
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
64.70 mm
Width
49.50 mm
Depth
96.80 mm
Color
light gray
Weight
102.922 g
eCl@ss 7.1
27-24-22-07
eCl@ss 8.1
27-24-22-07
Previews
3D
2D
Download CAD models