??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
750-362/000-001 - Fieldbus Coupler Modbus TCP, 4th generation
Bill of material
750-362/000-001_HI
Item-No.
750-362/000-001
Description
Fieldbus Coupler Modbus TCP, 2.5 mm², light gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
96.80 mm
Width
49.50 mm
Depth
71.90 mm
Color
light gray
Weight
104.900 g
eCl@ss 7.1
27-24-22-07
eCl@ss 8.1
27-24-22-07
Previews
3D
2D
Сваляне на CAD модели