??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-348 - PROFIBUS DP ECO FIELDBUS COUPLER 12 MBaud DIGITAL AND ANALOG SIGNALS
Bill of material
750-348
Item-No.
750-348
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 16 AWG
Strip length
5 - 6 mm
Height
65.00 mm
Width
50.00 mm
Depth
97.00 mm
Color
light gray
Weight
115.000 g
eCl@ss 7.1
27-24-26-07
eCl@ss 8.1
27-24-26-07
Previews
3D
2D
Download CAD models