??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-332 - BACnet/IP Fieldbus Coupler, 4th generation
Bill of material
750-332
Item-No.
750-332
Description
BACnet/IP Fieldbus Coupler
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
100.00 mm
Width
61.50 mm
Depth
64.70 mm
Color
light gray
Weight
152.600 g
eCl@ss 7.1
27-24-22-07
eCl@ss 8.1
27-24-22-07
Previews
3D
2D
Download CAD models