??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
750-315/300-000 - MODBUS fieldbus coupler RS-485, 150 Baud ... 115.2 kbaud digital and analog signals
Bill of material
750-315/300-000
Item-No.
750-315/300-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
65.00 mm
Width
51.00 mm
Depth
100.00 mm
Color
light gray
Weight
183.192 g
eCl@ss 7.1
27-24-26-07
eCl@ss 8.1
27-24-26-07
预览
3D
2D
下载CAD模型