??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-304 - INTERBUS FIELDBUS COUPLER DIGITAL AND ANALOG SIGNALS for DIN 35 rail
Bill of material
750-304
Item-No.
750-304
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
65.00 mm
Width
51.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
187.000 g
eCl@ss 7.1
27-24-26-07
Previews
3D
2D
Download CAD models