??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
750-1605 - POTENTIAL MULTIPLICATION MODULE 16+
Bill of material
750-1605
Item-No.
750-1605
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Comment
24V DC
Weight
48.000 g
eCl@ss 7.1
27-24-26-10
Previews
3D
2D
CAD modeli indir