??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-1515 - 8-CHANNEL DIGITAL OUTPUT MODULE DC 24 V POSITIVE SWITCHING 2-WIRE CONNECTION
Bill of material
750-1515
Item-No.
750-1515
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Comment
24V DC 0.5 A
Weight
46.251 g
eCl@ss 7.1
27-24-26-04
Previews
3D
2D
Download CAD models