??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-1417/040-000 - 8-channel digital input, 24 VDC, 3 ms, Low-side switching, 2-conductor connection, Extreme
Bill of material
750-1417/040-000
Item-No.
750-1417/040-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
dunkelgrau
Comment
24V DC 3,0 ms
Weight
59.800 g
eCl@ss 7.1
27-24-26-04
Previews
3D
2D
Download CAD models