??
Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
WAGO
Description
746-2302 to 746-2312 - 2-conductor PCB terminal block, 10 mm², Pin spacing 7.5 mm, Push-in CAGE CLAMP®
Bill of material
746-2305/000-016
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2 x 0.5 - 10 mm²
Cross section
2 x 20 - 8 AWG
Strip length
13 - 15 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
50 A
Pin Spacing
7.50 mm
No. of poles
Height
36.00 mm
Width
mm
Depth
37.00 mm
Number of connection points
Number of potentials
Color
Weight
g
Comment
L = No. of poles x Pin Spacing + 2,7 mm
Dimensions
2,2 + 0,1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models