??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
745-601/011-000 - PCB TERMINAL STRIP 4 SOLDER PINS/POLE 1 POLE PIN SPACING 15 MM / 0.591 IN
Bill of material
745-601/011-000
Item-No.
745-601/011-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 16 mm²
Cross section
24 - 06 AWG
Strip length
12 - 13 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
76 A
Pin Spacing
15.00 mm
No. of poles
1
Height
27.00 mm
Width
36.00 mm
Depth
33.40 mm
Number of connection points
1
Number of potentials
1
Color
grau
Comment
L = (No. of poles - 1) x Pin Spacing + 10 mm
Dimensions
2,2 + 0,1 mm
Weight
0.000 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
预览
3D
2D
下载CAD模型