??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
745-500 - END PLATE SNAP FIT TYPE 1,7 MM THICK
Bill of material
745-500
Item-No.
745-500
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
27.00 mm
Width
1.70 mm
Depth
33.40 mm
Color
grau
Weight
1.175 g
eCl@ss 7.1
27-14-11-33
eCl@ss 8.1
27-14-11-33
Previews
3D
2D
Download CAD models