??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
745-340 - END PLATE WITH FLANGE
Bill of material
745-340
Item-No.
745-340
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
23.00 mm
Width
9.80 mm
Depth
29.10 mm
Color
grau
Weight
1.459 g
eCl@ss 7.1
27-14-11-33
eCl@ss 8.1
27-14-11-33
Previews
3D
2D
Download CAD models