??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
745-100 - END PLATE 1.5 MM / 0.059 IN THICK SNAP FIT TYPE
Bill of material
745-100
Item-No.
745-100
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
19.00 mm
Width
1.50 mm
Depth
22.90 mm
Color
grau
Weight
0.452 g
eCl@ss 7.1
27-14-11-33
eCl@ss 8.1
27-14-11-33
Previews
3D
2D
Download CAD models