??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
744-392/364-000 - PCB terminal block, 1.5 mm², Pin spacing 3.5 mm, 2-pole, PUSH WIRE®
Bill of material
744-392/364-000
Item-No.
744-392/364-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 1.5 "e" mm²
Cross section
20 - 16 "sol" AWG
Strip length
8 - 9 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
2 A
Pin Spacing
3.50 mm
No. of poles
2
Height
6.60 mm
Width
7.90 mm
Depth
12.50 mm
Number of connection points
2
Number of potentials
2
Color
white
Weight
0.620 g
Comment
L = No. of poles x Pin Spacing + 0,9 mm
Dimensions
1.1 -0.1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models