??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
742-156 - MODULAR 2-CONTUCTOR DISCONNECT / TEST PCB TERMINAL BLOCK 2 SOLDER PINS / POLE DISCONNECT LINK WHITE PIN SPACING 5.08 MM / 0.2 IN
Bill of material
742-156
Item-No.
742-156
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
6 - 7 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
5.08 mm
No. of poles
1
Height
23.20 mm
Width
5.08 mm
Depth
43.50 mm
Number of connection points
2
Number of potentials
1
Color
orange
Weight
6.087 g
Dimensions
1,4 +0,05 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models