??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
742-152 - END PLATE SNAP FIT TYPE 1.5 MM / 0.059 IN THICK
Bill of material
742-152
Item-No.
742-152
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
23.20 mm
Width
1.50 mm
Depth
53.20 mm
Color
grau
Weight
2.021 g
eCl@ss 7.1
27-14-11-33
eCl@ss 8.1
27-14-11-33
Previews
3D
2D
Download CAD models