??
Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
WAGO
Description
742-121 - MODULAR PCB TERMINAL BLOCK WITH JUMPERING POSSIBILITY 2 SOLDER PINS / POLE PIN SPACING 5 MM / 0.197 IN
Bill of material
742-121
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
5.00 mm
No. of poles
1
Height
23.20 mm
Width
5.00 mm
Depth
34.70 mm
Number of connection points
1
Number of potentials
1
Color
Weight
g
Dimensions
1,4 +0,05 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Предварительные просмотры
3D
2D
Загрузка CAD-моделей