??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
742-100 - END PLATE SNAP FIT TYPE 1.5 MM / 0.059 IN THICK
Bill of material
742-100
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
23.20 mm
Width
1.50 mm
Depth
34.70 mm
Color
Weight
g
eCl@ss 7.1
27-14-11-33
eCl@ss 8.1
27-14-11-33
Previews
3D
2D
Download CAD models