??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
WAGO
Description
741-916 - End plate, snap-fit type, 1.5 mm thick, with fixing flange
Bill of material
741-906_HI
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
18.50 mm
Width
1.50 mm
Depth
12.50 mm
Color
Weight
0.700 g
eCl@ss 7.1
27-44-04-92
eCl@ss 8.1
27-44-04-92
Previews
3D
2D
下載CAD模型