??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
741-901 - MODULAR FEEDTHROUGH TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE WITH INTEGRATED PUSH BOTTONS AND TOUCH CONTACT TESTING PIN SPACING 5 MM / 0.197 IN
Bill of material
741-901
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
mm
No. of poles
1
Height
18.00 mm
Width
5.00 mm
Depth
12.00 mm
Number of connection points
1
Number of potentials
1
Color
Dimensions
1,1 +0,1 mm
Weight
1.300 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models