??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WAGO
Description
741-132 to 741-146 - Feedthrough terminal strips 2 solder pins / pole with integrated push bottons and touch contact testing pin spacing 5 mm / 0.197 in with fixing flange
Bill of material
741-136
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
Pin Spacing
5.00 mm
No. of poles
Height
18.50 mm
Width
mm
Depth
12.80 mm
Number of connection points
Number of potentials
Color
grau
Comment
L = (No. of poles - 1) x Pin Spacing) + 6,5 mm + 1,5 mm | L1 = L + 5,8 mm | L2 = L1 + 6,4 mm
Dimensions
1,1 +0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models