??
Catalog navigation
Выбор CAD модели
Доступные продукты: 11
HELP_VARIABLE
Company
WAGO
Description
741-102 to 741-116 - FEEDTHROUGH TERMINAL STRIPS 2 SOLDER PINS / POLE WITH INTEGRATED PUSH BOTTONS AND TOUCH CONTACT TESTING PIN SPACING 5 MM / 0.197 IN
Bill of material
741-106
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
5.00 mm
No. of poles
Height
18.50 mm
Width
mm
Depth
12.80 mm
Number of connection points
Number of potentials
Color
grau
Weight
g
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
Dimensions
1,1 +0,1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Предварительные просмотры
3D
2D
Загрузка CAD-моделей